Download document () of 20
We make what matters work*

7486

Eaton safety grip locking flanged inlet, #16-12 AWG, 15A, Industrial, 125/250V, Side wiring, Black, Midget, ML3, Three-pole, Three-wire, non-grounding, Glass-filled nylon

General specifications

Product Name
Eaton Arrow Hart midget locking flanged inlet
Catalog Number
7486
UPC
040893031897
Product Length/Depth
6.94 in
Product Height
3.38 in
Product Width
3.61 in
Product Weight
1.05 lb
Compliances
RoHS Compliant
Certifications
cULus Listed

Product specifications

Special features
Midget locking
Type
Locking flanged inlet
Amperage Rating
15A
Voltage rating
125/250 V
Contact material
Brass
Application
Industrial
Device grade
Heavy-duty specification grade
Wiring method
Back
Number of wires
Non-grounding
3
Number of poles
Three-pole
Color
Black
Material
Phenolic
Operating temperature
-40 to 75 °C (-40 to 167 °F)
Allowable wire size
#16-12 AWG
NEMA configuration
ML3
Design type
Midget flanged inlet
Face/body material
Glass filled nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.