Knowledge Search
Download document () of 20
We make what matters work*

749AYEL

Eaton Crouse-Hinds series Pauluhn 749 spot light, Incandescent lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Medium optical distribution, Yellow colored lens, 120 Vac, 500W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 749 spot light
Catalog Number
749AYEL
UPC
662276386952
Product Length/Depth
14.5 in
Product Height
18 in
Product Width
11 in
Product Weight
23.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Material
Copper-free aluminum
Wattage
500W
Lamp type
Incandescent
Optical distribution
Medium
Mounting Method
Surface
Voltage rating
120 Vac
Lens material
Heat resistant glass
Special features
Yellow colored lens

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.