Knowledge Search
Download document () of 20
We make what matters work*

749BQ

Eaton Crouse-Hinds series Pauluhn 749 spot light, Quartz halogen lamp, Heat resistant glass lens, Brass, Surface mount, Medium optical distribution, 120 Vac, 1000W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 749 spot light
Catalog Number
749BQ
UPC
662276386983
Product Length/Depth
14.5 in
Product Height
18 in
Product Width
11 in
Product Weight
59 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Material
Brass
Wattage
1000W
Lamp type
Quartz halogen
Optical distribution
Medium
Mounting Method
Surface
Voltage rating
120 Vac
Lens material
Heat resistant glass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.