Knowledge Search
Download document () of 20
We make what matters work*

74H-4

Eaton Bussmann series Type 74 telecommunication fuse, Cylindrical, 60 Vdc, 4 A, Non Indicating, Fast-acting

General specifications

Product Name
Eaton Bussmann series Type 74 telecommunication fuse
Catalog Number
74H-4
UPC
051712622363
Product Length/Depth
1.62 in
Product Height
2.4 in
Product Width
0.42 in
Product Weight
0.5 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
4 A
Voltage rating
60 V DC

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
Cylindrical

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.