Knowledge Search
Download document () of 20
We make what matters work*

7501V

Eaton standard grade decorator switch, #14-12 AWG, 15A, Flush, 120/277V, Back/push, Decorator, Maintained, Ivory, Motor Control, Fan, LED, Incand, ELV,MLV,CFL, Florscnt, Halogen, Single-pole, Thermoplastic 627569

General specifications

Product Name
Eaton standard grade decorator switch
Catalog Number
7501V
UPC
032664627569
Product Length/Depth
1.44 in
Product Height
4.19 in
Product Width
0.97 in
Product Weight
0.01 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed

Product specifications

Allowable wire size
#14-12 AWG
Type
Switch decorator
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Single-pole
Phase
Single-phase
Wiring method
Back and push
Switch type
Single-pole
Mounting method
Flush
Closure type
Maintained
Load type
ELV
HAL
MLV
CFL
Motor Control
FLR
Fan
INC
LED
Material
Thermoplastic
Actuator
Decorator
Color
Ivory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español