Knowledge Search
Download document () of 20
We make what matters work*

7501W

Eaton standard grade decorator switch, #14-12 AWG, 15A, Flush, 120/277V, Back/push, Decorator, Maintained, White, Motor Control, Fan, LED, Incand, ELV,MLV,CFL, Florscnt, Halogen, Single-pole, Thermoplastic 627590

General specifications

Product Name
Eaton standard grade decorator switch
Catalog Number
7501W
UPC
032664627590
Product Length/Depth
1.44 in
Product Height
4.19 in
Product Width
0.97 in
Product Weight
0.01 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed

Product specifications

Allowable wire size
#14-12 AWG
Type
Switch decorator
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Single-pole
Phase
Single-phase
Wiring method
Back and push
Switch type
Single-pole
Mounting method
Flush
Closure type
Maintained
Load type
Motor Control
HAL
LED
CFL
MLV
ELV
INC
Fan
FLR
Material
Thermoplastic
Actuator
Decorator
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español