Knowledge Search
Download document () of 20
We make what matters work*

7503W

Eaton standard grade decorator switch, #14-12 AWG, 15A, Flush, 120/277V, Back/push, Decorator, Maintained, White, Motor Control, Fan, LED, Incand, ELV,MLV,CFL, Florscnt, Halogen, Three-way, Thermoplastic 627712

General specifications

Product Name
Eaton standard grade decorator switch
Catalog Number
7503W
UPC
032664627712
Product Length/Depth
1.44 in
Product Height
4.19 in
Product Width
0.97 in
Product Weight
0.01 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed

Product specifications

Allowable wire size
#14-12 AWG
Type
Switch decorator
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Three-way
Phase
Single-phase
Wiring method
Back and push
Switch type
Three-way
Mounting method
Flush
Closure type
Maintained
Load type
INC
ELV
CFL
FLR
LED
Motor Control
Fan
HAL
MLV
Material
Thermoplastic
Actuator
Decorator
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español