Download document () of 20
We make what matters work*

7567N

Eaton auto grip locking plug , 10A, 15A, Industrial, 125/250V, Auto grip, Non-NEMA, Three-pole, Three-wire, Nylon

General specifications

Product Name
Eaton Arrow Hart auto grip locking plug
Catalog Number
7567N
UPC
040893681504
Product Length/Depth
0.001 in
Product Height
1.83 in
Product Width
1.52 in
Product Weight
0.2 lb
Certifications
cRUus

Product specifications

Special features
Auto grip locking connector
Type
Locking plug
Amperage Rating
10A, 15A
Voltage rating
125/250 V
Application
Industrial
Number of wires
3
Number of poles
Three-pole
Material
Nylon
NEMA configuration
Non-NEMA
Torque rating
14 lbf-inch
Design type
Auto grip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.