Knowledge Search
Download document () of 20
We make what matters work*

756W

Eaton wallplate toggle insert, White

General specifications

Product Name
Eaton wallplate toggle insert
Catalog Number
756W
UPC
032664751660
Product Length/Depth
0.334 in
Product Height
4.007 in
Product Width
1.259 in
Product Weight
1 lb
Certifications
cULus Listed
UL Listed
CSA Certified

Product specifications

Type
Wallplate toggle insert
Color
White

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español