Download document () of 20
We make what matters work*

7580

Eaton locking receptacle, #14-10 AWG, 10A, 15A, Industrial, 125/250V, Back and side wiring, Black, Brass, Duplex, Non-NEMA, Three-pole, Three-wire, Glass-filled nylon

General specifications

Product Name
Eaton Arrow Hart standard locking duplex receptacle
Catalog Number
7580
UPC
040893681436
Product Length/Depth
1.81 in
Product Height
4.48 in
Product Width
1.94 in
Product Weight
0.32 lb
Certifications
cURus
cRUus

Product specifications

Special features
Auto grip locking plug
Type
Locking receptacle
Amperage Rating
10A, 15A
Voltage rating
125/250 V
Contact material
Brass
Application
Industrial
Wiring method
Back and side
Number of wires
Non-grounding
3
Number of poles
Three-pole
Color
Black
Material
Glass filled nylon
Operating temperature
-40 to 70 °C (-40 to 158 °F)
Allowable wire size
#14-10 AWG
NEMA configuration
Non-NEMA
Design type
Duplex receptacle
Face/body material
Glass filled nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.