Download document () of 20
We make what matters work*

7582

Eaton safety grip locking receptacle, #14-10 AWG, 10A, 15A, Industrial, 125/250V, Back and side wiring, Black, Brass, Single, Non-NEMA, Three-pole, Three-wire, Glass-filled nylon

General specifications

Product Name
Eaton Arrow Hart locking receptacle
Catalog Number
7582
UPC
040893681443
Product Length/Depth
1.78 in
Product Height
4.36 in
Product Width
1.95 in
Product Weight
0.32 lb
Certifications
cURus

Product specifications

Special features
Locking receptacle
Type
Locking receptacle
Amperage Rating
10A, 15A
Voltage rating
125/250 V
Contact material
Brass
Application
Industrial
Device grade
Heavy-duty specification grade
Wiring method
Back and side
Number of wires
Non-grounding
3
Number of poles
Three-pole
Color
Black
Material
Glass filled nylon
Operating temperature
-40 to 115 °C (-40 to 239 °F)
Allowable wire size
#14-10 AWG
NEMA configuration
Non-NEMA
Design type
Single receptacle
Receptacle type
Single

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.