Download document () of 20
We make what matters work*

7594

Eaton safety grip locking plug, #16-12 AWG, 15A, Industrial, 125V, Back wiring, Black, Midget, ML2, Two-pole, Three-wire, Phenolic, 0.28 to 0.42 in

General specifications

Product Name
Eaton Arrow Hart midget locking plug
Catalog Number
7594
UPC
040893030883
Product Length/Depth
6.25 in
Product Height
3.25 in
Product Width
3 in
Product Weight
1.05 lb
Certifications
cULus Listed
CSA certified

Product specifications

Special features
Midget locking
Type
Locking plug
Amperage Rating
15A
Voltage rating
125 V
Contact material
Brass
Application
Industrial
Device grade
Heavy-duty specification grade
Wiring method
Side
Number of wires
3
Grounding
Number of poles
Two-pole
Color
Black
Cord diameter
0.28-0.42 in (7.1-10.7 mm)
Material
Phenolic
Operating temperature
-40 to 95 °C (-40 to 203 °F)
Allowable wire size
#16-12 AWG
NEMA configuration
ML2
Design type
Midget locking plug
Face/body material
Nylon
Phenolic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.