Knowledge Search
Download document () of 20
We make what matters work*

759DC

Eaton Crouse-Hinds series NMC clamp type connector, Zinc die cast, 3/8"

General specifications

Product Name
Eaton Crouse-Hinds series NMC clamp type connector
Catalog Number
759DC
UPC
784564207593
Product Length/Depth
1.13 in
Product Height
0.86 in
Product Width
0.97 in
Product Weight
0.04 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Style
Clamp
Material
Zinc die cast
Trade size
3/8"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.