Knowledge Search
Download document () of 20
We make what matters work*

7601W-BOX

Eaton commercial grade decorator switch, Box, #14-10 AWG, 15A, Flush, 120/277V, Back/push, Antimicrobial paddle, Maintained, White, Motor Control, Fan, LED, Incand, ELV,MLV,CFL, Florscnt, Halogen, Single-pole, Thermoplastic 647062

General specifications

Product Name
Eaton commercial grade decorator switch
Catalog Number
7601W-BOX
UPC
032664647062
Product Length/Depth
1.29 in
Product Height
4.19 in
Product Width
1.18 in
Product Weight
0.246 lb
Compliances
RoHS Compliant
Certifications
UL Listed
cULus Listed

Product specifications

Allowable wire size
#14-10 AWG
Special features
Box
Type
Switch decorator
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Single-pole
Phase
Single-phase
Wiring method
Back and push
Switch type
Single-pole
Mounting method
Flush
Closure type
Maintained
Load type
ELV
Motor Control
Fan
LED
CFL
FLR
INC
HAL
MLV
Material
Thermoplastic
Actuator
Antimicrobial paddle
Color
White

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español