Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

7621B-BOX

Eaton commercial grade decorator switch, Box, #14-10 AWG, 20A, Flush, 120/277V, Back/push, Antimicrobial paddle, Maintained, Brown, Motor Control, Fan, LED, Incand, ELV,MLV,CFL, Florscnt, Halogen, Single-pole, Thermoplastic 647253

General specifications

Product Name
Eaton commercial grade decorator switch
Catalog Number
7621B-BOX
UPC
032664647253
Product Length/Depth
1.29 in
Product Height
4.19 in
Product Width
1.18 in
Product Weight
0.25 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Allowable wire size
#14-10 AWG
Special features
Box
Type
Switch decorator
Amperage Rating
20A
Voltage rating
120/277 V
Number of poles
Single-pole
Phase
Single-phase
Wiring method
Back and push
Switch type
Single-pole
Mounting method
Flush
Closure type
Maintained
Load type
INC
HAL
CFL
MLV
LED
Fan
FLR
ELV
Motor Control
Material
Thermoplastic
Actuator
Antimicrobial paddle
Color
Brown

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español