Knowledge Search
Download document () of 20
We make what matters work*

7728LA-SP

Eaton commercial grade combination switch, auto-grnd, Decorator, #14 - #12 AWG, 15A, resi, comm, 120/277V, bk and sd wiring, Rocker, Maint closure, Screw, Brass, lt almd, -20-60?C, (2) 1-pole, dplx, thermoplas, polycrb, PVC

General specifications

Product Name
Eaton commercial grade combination switch
Catalog Number
7728LA-SP
UPC
032664664755
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
1.08 in
Product Weight
0.229 lb
Certifications
cULus Listed
NOM

Product specifications

Special features
Auto-ground
Type
Decorator
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Single-pole
Configuration
(2) decorator
Application
Residential, commercial
Device grade
Commercial
Wiring method
Back and side
Contact type
Brass
Switch type
(2) single-pole
Mounting method
Flush
Closure type
Maintained
Connector type
Screw
Material
Thermoplastic
PVC
Polycarbonate
Allowable wire size
#14-12 AWG
Operating temperature
-20 to 60 °C
Torque rating
12-14 lbf-inch
Style type
Duplex
Actuator
Rocker
Color
Light almond

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español