Knowledge Search
Download document () of 20
We make what matters work*

7728W-BOX

Eaton commercial grade combination switch, Decorator, 15A, Residential, 125V, Single pole, Duplex, White

General specifications

Product Name
Eaton commercial grade combination switch
Catalog Number
7728W-BOX
UPC
032664750342
Product Length/Depth
1.906 in
Product Height
4.351 in
Product Width
1.807 in
Product Weight
0.23 lb
Compliances
RoHS Compliant
Certifications
cULus Listed

Product specifications

Special features
COMMERCIAL GRADE
Type
Decorator
Amperage Rating
15A
Voltage rating
125V
Number of poles
Single-pole
Application
Residential
Device grade
Residential
Switch type
Single-pole
Torque rating
12-14 lbf-inch
Style type
Duplex
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español