Download document () of 20
We make what matters work*

7765EX

Eaton locking plug, #10-6 AWG, 50A, Industrial, 600 Vac, 250Vdc, Back wiring, Black, red, Non-NEMA, Three-pole, Four-wire, Nylon, 0.44 to 1.06 in

General specifications

Product Name
Eaton Arrow Hart pro grip California standard locking plug
Catalog Number
7765EX
UPC
032664663840
Product Length/Depth
6.94 in
Product Height
3.38 in
Product Width
3.61 in
Product Weight
1.05 lb
Certifications
CSA certified
cULus Listed

Product specifications

Special features
Locking plug
Type
Locking plug
Amperage Rating
50 A
Voltage rating
600 Vac, 250 Vdc
Contact material
Zinc plated brass
Application
Industrial
Device grade
Extra heavy duty
Wiring method
Back
Number of wires
Grounding
4
Number of poles
Three-pole
Color
Black
Red
Cord diameter
0.44-1.06 in (11.1-26.0 mm)
Material
Nylon
Operating temperature
-40 to 105 °C (-40 to 221 °F)
Allowable wire size
#10-6 AWG
NEMA configuration
Non-NEMA
Torque rating
45 lbf-inch
Design type
Pro grip
Face/body material
Glass filled nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.