Download document () of 20
We make what matters work*

7770

Eaton receptacle cover, Lift Lid Receptacle Cover, Gray, Standard receptacle, Wet, Die-Cast Aluminum, Surface, 1, Verticle, Self-closing, used with 50A locking

General specifications

Product Name
Eaton receptacle cover
Catalog Number
7770
UPC
040893052618
Product Length/Depth
2.75 in
Product Height
5 in
Product Width
2.25 in
Product Weight
0.785 lb
Compliances
NAFTA
Certifications
cULus Listed

Product specifications

Special features
Self-closing, used with 50A locking
Cutout
Standard receptacle
Orientation
Vertical
Color
Gray
Environmental conditions
Wet
Mounting method
Surface
Number of gangs
1
Material
Die cast aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.