Download document () of 20
We make what matters work*

7788GY

Eaton lift lid cover, Self-closing, Used with 50A locking, Surface mount, Gray, Standard receptacle, Wet, Glass-filled nylon, Single-gang, Vertical

General specifications

Product Name
Eaton receptacle cover
Catalog Number
7788GY
UPC
040893687995
Product Length/Depth
2.85 in
Product Height
4.56 in
Product Width
1.5 in
Product Weight
0.58 lb
Compliances
NAFTA
Certifications
cULus Listed

Product specifications

Special features
Self-closing, used with 50A locking
Type
Lift lid receptacle cover
Cutout
Standard receptacle
Orientation
Vertical
Color
Gray
Environmental conditions
Wet
Mounting method
Surface
Number of gangs
1
Material
Glass filled nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.