Knowledge Search
Download document () of 20
We make what matters work*

7808G

Eaton toggle switch, 30 A, 250/600V, Two-pole, Grey

General specifications

Product Name
Eaton toggle switch
Catalog Number
7808G
EAN
7506229002021
Product Length/Depth
0.1 mm
Product Height
0.1 mm
Product Width
0.1 mm
Product Weight
0.135 kg
Certifications
UL
UL Listed

Product specifications

Special features
EATON TOGGLE SWITCH
Type
Toggle Switch
Amperage Rating
30A
Voltage rating
250 V, 600 V
Phase
Single-phase
Cutout
Toggle switch
Number of poles
Two-pole
Color
Gray

Export product specification

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español