Knowledge Search
Download document () of 20
We make what matters work*

7808U

Eaton toggle switch, 30 A, 250/600V, Two-pole, White

General specifications

Product Name
Eaton toggle switch
Catalog Number
7808U
EAN
7506229002038
Product Length/Depth
4.5 cm
Product Height
10.5 cm
Product Width
7 cm
Product Weight
0.135 kg
Certifications
UL
UL Listed

Product specifications

Special features
EATON RESIDENTIAL GRADE SWITCHES
Type
Toggle Switch
Amperage Rating
30A
Voltage rating
250 V, 600 V
Phase
Single-phase
Cutout
Toggle switch
Number of poles
Two-pole
Color
White

Export product specification

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español