Knowledge Search
Download document () of 20
We make what matters work*

7810G

Eaton toggle switch, 30 A, 250/600V, Three-pole, Grey

General specifications

Product Name
Eaton toggle switch
Catalog Number
7810G
EAN
7506229002045
Product Length/Depth
0.001 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
9.2 kg
Certifications
UL
UL Listed

Product specifications

Special features
EATON TOGGLE SWITCH
Type
Toggle Switch
Amperage Rating
30A
Voltage rating
250 V, 600 V
Phase
Single-phase
Cutout
Toggle switch
Number of poles
Three-pole
Color
Gray

Export product specification

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español