Knowledge Search
Download document () of 20
We make what matters work*

78B-BOX

Eaton residential grade duplex receptacle, #14 to 10 AWG, 15A, Residential, Surface, 125V, Back and side, Brown, Brass, Thermoplastic, 5-15R, Duplex, Screw, Thermoplastic, ED Box

General specifications

Product Name
Eaton residential grade duplex receptacle
Catalog Number
78B-BOX
UPC
032664205507
Product Length/Depth
1.94 in
Product Height
4.06 in
Product Width
1.81 in
Product Weight
0.25 lb
Compliances
RoHS Compliant
Certifications
UL
NOM
Federal Specification Classification 6233 01

Product specifications

Device type
Receptacle
Type
Duplex receptacle
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Surface mount
Application
Residential
Device grade
Standard grade
Wiring method
Back and side
Number of wires
3
Mounting method
Surface
Number of poles
Two-pole
Style type
Surface
Material
Thermoplastic
Packaging type
ED Box
Color
Brown
Connection type
Screw
Allowable wire size
#10-14 Copper wire only
NEMA configuration
5-15R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Thermoplastic
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español