Knowledge Search
Download document () of 20
We make what matters work*

7949

Eaton switch lever guard, 0.25 in padlock holes

General specifications

Product Name
Eaton switch lever guard
Catalog Number
7949
UPC
040893042213
Product Length/Depth
0.5 in
Product Height
2.5 in
Product Width
3 in
Product Weight
0.05 lb
Compliances
NOM-0190SCP8-1993
Certifications
cULus Listed

Product specifications

Special features
0.25 in padlock holes
Type
Switch lever guard

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español