Knowledge Search
Download document () of 20
We make what matters work*

7A-7

Eaton Bussmann series Type 7 telecommunication fuse, Fiber tube, Threaded ends, 7 A

General specifications

Product Name
Eaton Bussmann series Type 7 telecommunication fuse
Catalog Number
7A-7
UPC
051712690317
Product Length/Depth
0.001 in
Product Height
4.562 in
Product Width
0.001 in
Product Weight
0.48 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
7 A

General information

Special features
Fiber tube, Threaded ends

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.