Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

7ACLS-12R

Eaton Bussmann series 7ACLS fuse, Single barrel, 12R designation, 230A, 50 kAIC, Motor start, ACLS, Class R, Ampgard, Single barrel

General specifications

Product Name
Eaton Bussmann series ACLS fuse
Catalog Number
7ACLS-12R
UPC
051712529952
Product Length/Depth
15.9 in
Product Height
3 in
Product Width
3 in
Product Weight
0.001 lb
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Electrical rating

Amperage Rating
230 A
Interrupt rating
50 kAIC

General information

Class
Class R
Mounting method
Ampgard
Special features
Single barrel, 12R designation

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.