Knowledge Search
Download document () of 20

7BCLS-5R

Eaton Bussmann series 7BCLS fuse, Single barrel, 5R designation, 150A, 50 kAIC, Motor start, BCLS, Class R, Bolt-in, Single barrel

General specifications

Product Name
Eaton Bussmann series BCLS fuse
Catalog Number
7BCLS-5R
UPC
051712530071
Product Length/Depth
19.25 in
Product Height
3.6 in
Product Width
3 in
Product Weight
10 lb
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Electrical rating

Amperage Rating
150 A
Interrupt rating
50 kAIC
Voltage rating
7.2 kV

General information

Barrels
1
Class
Class R
Mounting method
Bolt-in
Special features
Single barrel, 5R designation

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.