Knowledge Search
Download document () of 20

7BCLS-9R

Eaton Bussmann series 7BCLS fuse, Single barrel, 9R designation, 200A, 50 kAIC, Motor start, BCLS, Class R, Bolt-in, Single barrel

General specifications

Product Name
Eaton Bussmann series BCLS fuse
Catalog Number
7BCLS-9R
UPC
051712530095
Product Length/Depth
15.9 in
Product Height
3 in
Product Width
3 in
Product Weight
0.001 lb
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Electrical rating

Amperage Rating
200 A
Interrupt rating
50 kAIC

General information

Class
Class R
Mounting method
Bolt-in
Special features
Single barrel, 9R designation

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.