Knowledge Search
Download document () of 20
We make what matters work*

7BSS

Eaton Crouse-Hinds series rigid/IMC conduit hanger, EMT and rigid/IMC, 3" EMT conduit size, 301 stainless steel, 3" rigid conduit size, With bolt

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC conduit hanger
Catalog Number
7BSS
UPC
662277012140
Product Weight
0.39 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT and Rigid/IMC
Electrical metallic tubing conduit size
3"
Rigid conduit size
3"
Material
301 stainless steel
Type
With bolt

Export product specification