Knowledge Search
Download document () of 20

805V-BOX

Eaton Arrow Hart heavy-duty flush mount receptacle , #4 AWG, 20A, Industrial, Flush, 125/250V, Side wire, Ivory, Brass, Nylon, 10-20R, Single, Screw, Nylon, ED Box

General specifications

Product Name
Eaton Arrow Hart heavy-duty flush mount receptacle
Catalog Number
805V-BOX
UPC
032664181603
Product Length/Depth
1.81 in
Product Height
3.28 in
Product Width
1.42 in
Product Weight
0.228 lb
Certifications
UL
NOM
Federal Specification Classification 6233 01

Product specifications

Device type
Receptacle
Type
Single receptacle
Amperage Rating
20A
Voltage rating
125/250 V
Contact material
Brass
Application
Industrial
Device grade
Heavy-duty industrial specification grade
Wiring method
Side wire
Number of wires
3
Mounting method
Flush
Number of poles
Three-pole
Style type
Standard
Material
Nylon
Packaging type
ED Box
Color
Ivory
Connection type
Screw
Allowable wire size
#4 AWG
NEMA configuration
10-20R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Nylon
Receptacle type
Single

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español