Download document () of 20

807A-36-18-HT24

Eaton B-Line series horizontal tee cover, 0.5" H x 46.37" W x 36" L, Aluminum, 24" radius, 36" and 18" tray widths

General specifications

Product Name
Eaton B-Line series horizontal tee cover
Catalog Number
807A-36-18-HT24
UPC
781011403881
Product Length/Depth
46.37 in
Product Height
0.5 in
Product Width
36 in
Product Weight
9.336 lb
Certifications
Not Applicable

Product specifications

Material
Aluminum
Type
Horizontal tee

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.