Knowledge Search
Download document () of 20
We make what matters work*

808-BOX

Eaton socket adapter, One socket to one 125 Vac NEMA 1-15R outlet, 125V, Medium base, Brown, Thermoplastic, 1-15R, NEMA 1-15R, 660W

General specifications

Product Name
Eaton socket adapter
Catalog Number
808-BOX
UPC
032664279409
Product Length/Depth
1.75 in
Product Height
2.25 in
Product Width
1.75 in
Product Weight
0.101 lb
Compliances
NAFTA
Certifications
cULus Listed

Product specifications

Special features
One socket to one 125 Vac NEMA 1-15R outlet
Type
Socket adapter
Voltage rating
125 V
NEMA configuration
1-15R
Base type
Medium
Color
Brown
Wattage
660 W
Material
Thermoplastic

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español