Knowledge Search
Download document () of 20
We make what matters work*

80B-2

Eaton Bussmann series Type 80 telecommunication fuse, Cylindrical, Color code Orange, 160 Vdc, 2 A, Non Indicating

General specifications

Product Name
Eaton Bussmann series Type 80 telecommunication fuse
Catalog Number
80B-2
UPC
051712622707
Product Length/Depth
0.28 in
Product Height
2.685 in
Product Width
0.28 in
Product Weight
0.5 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
2 A
Voltage rating
160 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
Cylindrical, Color code orange

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.