Knowledge Search
Download document () of 20
We make what matters work*

80D125R
FUSE 80A DIV GR 500VAC

Fuse-link, low voltage, 80 A, AC 500 V, D4, gR, DIN, IEC, ultra rapid

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
80D125R
UPC
051712838009
EAN
5027590490443
Product Length/Depth
60 mm
Product Height
33 mm
Product Width
33 mm
Product Weight
117 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
EAC
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Electrical data

Amperage Rating
80 A
Voltage rating
500 V
Breaking capacity
50 kA
Utilization category
gR (general purpose semiconductor protection)

Product specification

Fuse size
DIV
Fuse type
D125R - Ultra rapid
Fuse indicator
Non-indicating
Application
For domestic and general industrial applications

Compatible fuse base and gauge piece

Suitable for
R1 1/4" / DIV Fuse base
Accessory/spare part type
80GD125 Silver screw cap gauge piece

Export product specification