Knowledge Search
Download document () of 20
We make what matters work*

80G-1/2

Eaton Bussmann series Type 80 telecommunication fuse, Cylindrical, Color code red, 160 Vdc, 0.50 A, Non Indicating, Ferrule end X ferrule end

General specifications

Product Name
Eaton Bussmann series Type 80 telecommunication fuse
Catalog Number
80G-1/2
UPC
051712622745
Product Length/Depth
0.28 in
Product Height
2.685 in
Product Width
0.28 in
Product Weight
0.5 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
0.50A
Voltage rating
160 Vdc

Physical details

Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Cylindrical, Color code red

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.