Download document () of 20
We make what matters work*

80LEC

Eaton Bussmann series high speed British standard fuse, 80A, None, Fuse

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
80LEC
UPC
051712668552
EAN
5027590490603
Product Length/Depth
46 mm
Product Height
45 mm
Product Width
115 mm
Product Weight
30.5 g
Compliances
RoHS Compliant
CE Marked

Electrical data

Amperage Rating
80 A
Voltage rating
240 V
Rated voltage AC
240 V
Rated voltage DC
150 V
Class
Class aR
Watt losses
10 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Export product specification