Knowledge Search
Download document () of 20
We make what matters work*

80NC

Eaton Bussmann series high speed traction fuse, 80A, None, Fuse, Class C gL/gG

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
80NC
UPC
051712838061
EAN
5027590102261
Product Length/Depth
198 mm
Product Height
40 mm
Product Width
50 mm
Product Weight
581 g
Compliances
Contact factory

Electrical data

Amperage Rating
80 A
Voltage rating
750 V
Voltage type
DC
Interrupt rating
100 kAIC
Class
Class C gL/gG
Watt losses
17 W

Product specification

Application
traction
Fuse indicator
None

Export product specification