Knowledge Search
Download document () of 20
We make what matters work*

810

Eaton Crouse-Hinds series pull elbow, Rigid/IMC, Gender end 1: male, Gender end 2: female, Malleable iron, 90°, 1/2", Gasketed-rigid to box (male to female)

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC pull elbow
Catalog Number
810
UPC
784564108104
Product Length/Depth
2.44 in
Product Height
2.19 in
Product Width
2.44 in
Product Weight
0.39 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Type
Gasketed-rigid to box (male to female)
Gender end 1
Male
Gender end 2
Female
Shape
90° angle
Trade size
1/2"
Material
Malleable iron

Export product specification