Knowledge Search
Download document () of 20
We make what matters work*

8200W

Eaton Arrow Hart heavy-duty hospital grade duplex receptacle, #14-10 AWG, 15A, Healthcare, Flush, 125V, Back and side, White, Brass, Glass-filled nylon, PVC, 5-15R, Duplex, Screw, Glass-filled nylon, PVC

General specifications

Product Name
Eaton Arrow Hart heavy-duty hospital grade duplex receptacle
Catalog Number
8200W
UPC
032664705458
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
0.87 in
Product Weight
0.001 lb
Compliances
RoHS Compliant
NAFTA
Certifications
UL
NOM
Federal Specification Classification 6233 01

Product specifications

Device type
Receptacle
Type
Duplex receptacle
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Auto-grounding
Application
Healthcare
Device grade
Heavy-duty hospital grade
Wiring method
Back and side
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
Glass-filled nylon, PVC
Color
White
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
5-15R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Glass-filled nylon
PVC
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español