Download document () of 20
We make what matters work*

82911684NAPC

Female machined PCB contact, size #8, Silver plating; 82911684NAPC

General specifications

Product Name
Eaton Souriau 8291 series power solution up to AWG #8 core
Catalog Number
82911684NAPC
Product Length/Depth
25.5 mm
Product Height
6.3 mm
Product Width
6.3 mm
Product Weight
4.1 g

Product specifications

Environmental conditions
REACH
RoHS
Contact gender
Socket (Female)
Contact plating
Silver
Contact size
8 AWG
Contact type
PCB
Packaging type
Bulk
Manufacturing process
Machined

Export product specification