Download document () of 20
We make what matters work*

82913608A

Female machined crimp contact, size #8, Silver plating; 82913608A

General specifications

Product Name
Eaton Souriau 8291 series power solution up to AWG #8 core
Catalog Number
82913608A
Product Length/Depth
25.5 mm
Product Height
6.3 mm
Product Width
6.3 mm
Product Weight
2.8 g

Product specifications

Environmental conditions
REACH
RoHS
Contact gender
Socket (Female)
Contact plating
Silver
Contact size
8 AWG
Contact type
Crimp
Packaging type
Bulk
Wire size (AWG) - max
8 AWG
Wire size (AWG) - min
8 AWG
Manufacturing process
Machined

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.