Knowledge Search
Download document () of 20
We make what matters work*

83-BOX

Eaton Arrow Hart extra heavy-duty angled plug , #12-10 AWG, 30A, Commercial, 125V, Back wire, Black, Brass, Urea, TT-30P, Two-pole, three-wire, grounding, Screw, 0.64", Thermoplastic, ED Box

General specifications

Product Name
Eaton Arrow Hart extra heavy-duty angled plug
Catalog Number
83-BOX
UPC
032664752216
Product Length/Depth
3.88 in
Product Height
2.25 in
Product Width
2.94 in
Product Weight
0.268 lb
Certifications
UL
NOM
Federal Specification Classification 6221 02

Product specifications

Device type
Plug
Special features
Travel trailer
Type
Angled plug
Amperage Rating
30A
Voltage rating
125V
Contact material
Brass
Features
Travel trailer
Application
Commercial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back wire
Number of wires
3
Number of poles
Two-pole
Style type
Power, Angled body
Cord range
0.64"
Material
Thermoplastic
Packaging type
ED Box
Color
Black
Connection type
Screw
Allowable wire size
#12-10 AWG
NEMA configuration
TT-30P
Torque rating
20-24 lbf-inch
Design type
Straight blade
Face/body material
Urea
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español