Knowledge Search
Download document () of 20
We make what matters work*

834

Eaton Crouse-Hinds series Pauluhn 833/834 snap switch, 20A, Brass, Surface mount, Two-pole, Single throw, 600 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 833/834 snap switch
Catalog Number
834
UPC
662276413641
Product Length/Depth
4.5 in
Product Height
5.13 in
Product Width
5.34 in
Product Weight
6 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66

Product specifications

Type
Single throw
Mounting style
Surface
Amperage Rating
20A
Voltage rating
600 Vac
Number of poles
Two-pole
Material
Brass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.