Knowledge Search
Download document () of 20

834B-BOX

Eaton Arrow Hart extra heavy-duty industrial specification grade single receptacle, #14-10 AWG, 20A, Industrial, Flush, 277V, Side wire, Brown, Brass, Nylon, 7-20R, Single, Screw, Nylon, ED Box

General specifications

Product Name
Eaton Arrow Hart extra heavy-duty industrial specification grade single receptacle
Catalog Number
834B-BOX
UPC
032664183201
Product Length/Depth
1.31 in
Product Height
4.19 in
Product Width
0.94 in
Product Weight
0.205 lb
Compliances
RoHS Compliant
Certifications
UL
Federal Specification Classification 6233 01

Product specifications

Device type
Receptacle
Type
Single receptacle
Amperage Rating
20A
Voltage rating
277 V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Side wire
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
Nylon
Packaging type
ED Box
Color
Brown
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
7-20R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Nylon
Receptacle type
Single

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español