Download document () of 20
We make what matters work*

8366

Eaton Arrow Hart safety grip hospital grade straight blade plug,#18-12 AWG,20A,Industrial,Flush,125V,Back and side,Clear,Brass,Polycarbonate with thermoplastic housing,5-20P,Two-pole,three-wire,grounding,Screw,0.25-0.69" dia,Core pack

General specifications

Product Name
Eaton Arrow Hart safety grip hospital grade straight blade plug
Catalog Number
8366
UPC
032664344909
Product Length/Depth
7.5 in
Product Height
1.78 in
Product Width
3.5 in
Product Weight
0.268 lb
Certifications
UL
NOM
Federal Specification Classification 6221 02

Product specifications

Device type
Plug
Type
Plug
Amperage Rating
20A
Voltage rating
125V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty hospital grade
Wiring method
Back and side
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Straight body
Cord range
0.25-0.69" in diameter
Material
Thermoplastic, Polycarbonate
Packaging type
Core pack
Color
Clear
Connection type
Screw
Allowable wire size
#18-12 AWG
NEMA configuration
5-20P
Design type
Straight blade
Face/body material
Polycarbonate with thermoplastic housing
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.