Knowledge Search
Download document () of 20
We make what matters work*

850G

Eaton Crouse-Hinds series Condulet Series 5 integral gasket cover, Aluminum, 2-1/2" or 3"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 integral gasket cover
Catalog Number
850G
UPC
662277005616
Product Length/Depth
12 in
Product Height
4.25 in
Product Width
0.75 in
Product Weight
0.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
2-1/2" or 3"
Material
Aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.