Download document () of 20
We make what matters work*

85106JC84SW50

Plug, sealing gland and cable clamp backshell, cadmium plating, female solder contacts, pos W; 85106JC84SW50

General specifications

Product Name
Eaton Souriau 851 series MIL-DTL-26482 SI qualified
Catalog Number
85106JC84SW50
Product Length/Depth
57.7 mm
Product Height
19 mm
Product Width
19 mm
Product Weight
18.5 g

Product specifications

Environmental conditions
REACH
Backshell angle
Straight
Backshell type
Sealing gland and cable clamp
Connector accessory option
Delivered with connector
Connector orientation
W
Connector type
Plug
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact type
Solder Cup
Coupling type
1/3 Bayonet
Layout
4
Plating
Cadmium
Plug type
Straight Plug
Shell material
Aluminium
Shell size
8
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Number Of Contacts
4
Number of cavity #20
4

Export product specification