Download document () of 20
We make what matters work*

8611214-4FS

Eaton B-Line series ground mounted panel enclosure, 86"height, 14"length, 112"width, NEMA 4, Hinged cover, 4FS enclosure, Ground mount, Large multi-door, No mounting provisions, Carbon steel, Oil-resistant gasket

General specifications

Product Name
Eaton B-Line series type 4 panel enclosures
Catalog Number
8611214-4FS
UPC
799038789376
Product Length/Depth
112 in
Product Height
86 in
Product Width
14 in
Product Weight
1446.908 lb
Certifications
UL 508A
CSA C22.2.
NEMA

Product specifications

Special features
3-pt latching handle
Style
Large three door
NEMA Rating
4
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Mounting method
Ground
Closure type
Hinged
Locking provisions
Key locking with padlock provision
Mounting hole details
Freestanding
Bottom knockouts
12

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.