Knowledge Search
Download document () of 20
We make what matters work*

862B-C1

Eaton Crouse-Hinds series Pauluhn 862/1869/1871 rotary switch, 20A, 1 HP at 120 Vac/2 HP at 240 Vac, Brass, Surface mount, Round, Through feed entry, 1/2", 120/240 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 862/1869/1871 rotary switch
Catalog Number
862B-C1
UPC
662276387683
Product Length/Depth
3.38 in
Product Height
3.88 in
Product Width
2.94 in
Product Weight
2.3 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66

Product specifications

Material
Brass
Mounting style
Surface
Shape
Round
Trade size
1/2"
Voltage rating
120/240 Vac
Amperage Rating
20A
Horsepower
1 hp at 120 V, 2 hp at 240 V
Special features
Through feed entry

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.